Skip to main content

Why SINAMICS S120?

The modular SINAMICS S120 frequency converter is the modular system for high-performance motion control applications in industrial plant and machinery construction. With SINAMICS S120, you are selecting a system that offers the highest performance, productivity and flexibility. With this modular system you can quickly and simply configure the drive system that perfectly fits your requirements for almost any drive application. The SINAMICS S120 system is available in the following variations:

  • SINAMICS S120 Blocksize
  • SINAMICS S120 Booksize
  • SINAMICS S120 M
  • SINAMICS S120 Chassis DC/AC
  • SINAMICS S120 Chassis-2 DC/AC
  • SINAMICS S120 Chassis AC/AC
  • SINAMICS S120 Cabinet Modules
  • SINAMICS S120 Cabinet Modules-2

ประโยชน์ที่สำคัญ

Improve your efficiency

Diagnostic information and messages are displayed in easy-to-understand plain text and in several languages. The device functionality can be updated from any network-compatible PC (locally or by remote access).

Lower your costs

Lower life cycle costs when operating plants and systems. All components can be parameterized, programmed and commissioned with the Totally Integrated Automation (TIA) engineering platform without any system discontinuities.

Meet your system’s needs

SINAMICS S120 allows power and closed-loop control performance to be freely combined, providing greater flexibility with central closed-loop control intelligence. Performance for vector and servo control can be freely selected.

Featured capabilities