Skip to main content

Why SIMOVE Safe Velocity?

Additional safety-rated speed encoders may no longer be required when SIMOVE Safe Velocity is used with the specified system architecture. The software-defined safety concept relies only on a failsafe SIMATIC F-PLC and laser scanner. Standard wheel encoders are enhanced with velocity information from laser scanners. This enables the mobile robot to adapt its safety fields autonomously.

ประโยชน์ที่สำคัญ

Enable adaptive safety fields

Mobile robots adapt their safety fields autonomously to slow down, stop safely and start again on their own.

Reduce costs

In the reference configuration, hardware costs were reduced by up to 20%.

Benefit from maximum flexibility

In the reference configuration, the required installation space for driving were reduced by up to 10%.

Featured capabilities

Discover how others use SIMOVE Safe Velocity

In an industrial workspace, a white-and-blue machine with controls and a BÄR logo is visible with a wheeled cart, colored floor markings, and glass walls.

BÄR Automation, Germany | Pilot to permanent use in innovative environment

BÄR achieved savings of automation hardware, particularly safety encoders and simplified wiring. Other results are reliable safety, consistent performance under changing conditions, and enhanced overall operational efficiency and protection.