Skip to main content

Why SIMOVE ANS+?

SIMOVE ANS+ is a laser-based navigation system for Automated Guided Vehicles (AGVs) and Autonomous Mobile Robots (AMRs). It provides route and map management on a common hardware platform across applications.

In industrial environments, ensuring reliable and accurate navigation can be challenging. SIMOVE ANS+ enables precise vehicle control through feature-based SLAM, allowing accurate localization using natural landmarks without requiring changes to the infrastructure.

Integrated into the SIMOVE Carrier Control system, it supports a standardized navigation approach. Its modular, open system design ensures flexibility for different applications. Using up to four laser scanners can improve localization robustness and obstacle coverage in challenging vehicle geometries.

ประโยชน์ที่สำคัญ

Adapt the system to your specific requirements

Leverage a modular, open architecture that allows flexible configuration for different applications and project needs. Integrate ANS+ into SIMOVE architectures that support standardized fleet communication via VDA 5050.

Localize AGVs using natural landmarks

Stable, reproducible localization across diverse industrial environments using natural features, reflectors or hybrid setups with support for GPS and external localization systems via an open pose interface.

Configure and use with ease

Deploy flexibly without being locked into specific vehicle concepts, with broad support for different laser scanners and sensor configurations.

Featured capabilities