Skip to main content

Why Simcenter Micred?

Non-destructive, repeatable, and standardized testing methods
The Simcenter Micred family of hardware and software products is designed to evaluate electronic components’ thermal performance under static and dynamic conditions. The thermal transient testing system works by rapidly changing the applied heating power of a device under test (DUT) and measuring its temperature response. The junction temperature is recorded based on a temperature-sensitive parameter of the user’s choice during the calibration stage. The methods comply with widely adopted industry guidelines, such as JEDEC standards and ECPE Automotive Qualification Guidelines (AQG). The resulting data is used to generate thermal impedance profiles, which provide insight into the thermal behavior of the component.

Determining thermal metrics, thermal reliability, and quality assessment
Impedance profiles are then used to identify potential thermal issues, such as thermal path degradation and any change in thermal resistance can be tracked to a location. It is an excellent tool for diagnosing thermal effects of aging, damages, failure, etc., with real-time detection of wire bond breaks, solder fatigue, die, and substrate cracks.

High fidelity across a wide spectrum of applications
Simcenter Micred testing tools offer a range of systems designed to meet the needs of different applications and industries. These systems feature advanced measurement and control technologies with high accuracy, speed, and precision. They are used by research centers as well as in semiconductor, consumer electronics, automotive, and LED industries during component engineering, prototyping, and testing.

A legacy of innovation
The Simcenter Micred family was initially developed by researchers at the Department of Electron Devices at Budapest University of Technology and Economics (BME). Siemens continues to carry this legacy of innovation forward.

Semiconductor package thermal characterization – thermal metrics, reliability to quality

Watch this on-demand webinar on thermal characterization using thermal transient measurement technology.

case study

KeenusDesign

Learn how KeenusDesign uses Simcenter Micred to test electronics nondestructively for thermal properties early in development.

Person in black shirt standing against white wall with black border, holding a dark object.
Case Study

Shortening thermal test cycles and improving circuit board designs to meet thermal reliability requirements

บริษัท:KeenusDesign

อุตสาหกรรม:Electronics, Semiconductor devices

ตำแหน่งที่ตั้ง:Higashiyamato-shi, Tokyo , Japan

ซอฟต์แวร์ซีเมนส์:Simcenter Micred Power Tester, Simcenter Micred T3STER

Simcenter Micred capabilities

Explore Simcenter Micred hardware products

Learn more