Skip to main content

Why SIMATIC Mobile Devices?

Our SIMATIC high-performance industrial tablet and notebook are the powerful companions at your side with the rugged functionality you need in the field. Make your work in industrial applications faster and more flexible, whether you work in intralogistics or service.

The tough, top-performing notebook and tablet are ideal for engineering in the office and for the commissioning, service or maintenance of automation systems. Choose between two SIMATIC Mobile Devices:

  • SIMATIC IPC MD-34A
  • SIMAITC IPC MD-57A

ประโยชน์ที่สำคัญ

Perform in tough conditions

SIMATIC Mobile Devices are resistant to shocks, vibrations and electromagnetic disruption. Use in manufacturing, field service, traffic and logistics, retail, supply &disposal companies and emergency services.

Stay connected in the field

The MD 34A features Wi-Fi 6 connections, Bluetooth v5.3 compatibility, RFID and barcode scanners. The MD 57-A features integrated interfaces for direct machine and system connection, HDMI connections and a USB docking station.

Rely on long battery life

A long battery life, low weight and the option to replace the battery during operation keeps your digital work accessible in the field.

FEATURED CAPABILITIES

SIMATIC IPC mobile devices at a glance

Get started