Skip to main content

Why SIMATIC HMI Unified Panels ?

Get the most out of SIMATIC WinCC Unified on the machine level with SIMATIC HMI Unified Panels, capacitive multitouch displays for machine visualization. These panels enable larger applications to help you master the challenges of digital transformation.

SIMATIC HMI Unified Panels deliver scalable, reliable operator interfaces with consistent functionality across all size classes:

  • Price-sensitive HMI Unified Basic Panels (from 4 to 12 inches) and powerful HMI Unified Comfort Panels (from 7 to 22 inches)
  • Diverse mounting types, certifications and device variants
  • Consistent functionality and number of hardware interfaces
  • Maintenance-free web browser client for remote access without additional software
  • Unified Comfort Panel PRO devices have IP65 protection
  • Unified Comfort Panel HYGIENIC devices have IP69/splinter protection
  • Unified Basic and Comfort Panels SIPLUS devices are specially hardened for increased reliability

Key benefits

Security integrated

Get maximum security with an expandable open structure. Download security and firmware updates directly to your devices via TIA Portal or SIMATIC Automation Tool, so it’s easy to keep your systems up to date.

Ready for the industry

Use Unified Comfort Panels with standard working gloves — they offer smart detection of operating errors (such as touching the screen with the ball of the hand), making them ready for harsh industrial environments.

Easy operation

Operate by smartphone as the standard: Multitouch technology makes controlling the Unified Comfort Panels both easy and elegant, combining maximum usability with high contrast colors and great readability.

Featured capabilities