Skip to main content

Why SIMATIC WinCC Unified Engineering?

SIMATIC WinCC Unified Engineering is your efficient engineering software for creating visualizations for any application, from an individual machine to the entire plant. Whether you want to engineer a Panel-, Edge-, or PC-based HMI or SCADA application, SIMATIC WinCC Unified Engineering provides the TIA Portal framework that allows a consistent, efficient, and intuitive solution for all automation tasks, including machine, line, and plant visualization, including extensive features for simulation and testing. Dedicated libraries and templates help you streamline engineering and provide optimum usability.

6d786c1e-8dbd-4635-9ec6-49de7354bcf1-simatic-wincc-unified-system-visual-1280x720

ประโยชน์ที่สำคัญ

Benefit from a modern UI and engineering efficiency

Modern web technologies offer exceptional usability and adaptability for a future-proof UI. Efficient engineering helps you create an HMI or SCADA solution that offers optimum usability with minimal effort.

Manage complexity through standardization

Create a standardized HMI solution using proven libraries and templates that save engineering time, reduce the risk of errors, reduce maintenance costs, increase operational efficiency, and shorten training times.

Enjoy optimum openness and connectivity

Automate engineering tasks with TIA Portal Openness and automatically create your visualization from program blocks and generation templates for multiple HMI devices and PLCs in TIA Portal with SiVArc.

Featured capabilities

cee50e53-bf8b-40a8-882e-49ca24680f6f-WinCC-Unified-System-graphic-1280x720

Seamless scalability and compatibility

SIMATIC WinCC Unified Engineering supports all applications, from panel-based configurations to extended SCADA solutions, and all types and sizes of SIMATIC HMI devices; it is also compatible with previous versions to ensure investment security.

Integrated testing and simulation

All your HMI project elements, options, and interactions can be tested in the integrated simulation environment for easy optimization and troubleshooting without the need to connect hardware. All required components (HMI, PLCs, etc.) can be simulated in TIA Portal.

0482f34a-83e3-49d9-b3ab-f673ffda2179-WinCC-Unified-System-TIA-Portal-Option-Automatic-generation-1280x720
ca323b92-2668-424a-afba-4d1cc45784ab-topic-distinctive-ui-1280x720

Integrated design support

Create modern, intuitive HMI designs in minutes with the free SIMATIC HMI Template Suite. SIMATIC WinCC Unified Corporate Designer enables you to realize custom styles even via coworking with UX designers. Centrally create, export, import, and maintain user-defined styles based on the HMI library.

Extendibility upon demand

The WinCC Unified JS Connector allows use of the Visual Studio Code development environment for your global JavaScripts. Benefit from full support for the WinCC Unified JavaScript runtime model and engineering code snippets. You can also add your own controls to your SIMATIC WinCC Unified visualization solution with Custom Web Controls.

e9244b05-0afc-49ae-800d-deadee5c4f9e-WinCC-Unified-System-Feature-Open-For-Extensions-1280x720
2eef1d4f-425e-4dc2-bb03-6223ba3acd34-wincc-unified-system-distr-config-devices-1280x720

Establish distributed configurations

With WinCC Unified Collaboration, you can ink images and alarms from the HMI panels or PC-based WinCC Unified stations in TIA Portal directly to the visualization, allowing seamless integration and uniform usability (e.g., for line visualization). You can also access WinCC Unified images or data from WinCC V8.

Discover how others use WinCC Unified Engineering

Frequently asked questions

Explore additional resources and related products

Downloads

Product catalog | HMI Systems/Industrial Computing

Download | WinCC Unified: Manual, Installation and Updates

Support

Info | Latest news & free trial

TIA Documentation | WinCC Unified

SiePortal | SIMATIC Module Type Package (MTP)

Media and publication

Blog | Are you missing out on the benefits of next gen visualization?

Blog | Design makes the difference

Blog | 4 reasons why you should modernize your visualization system

Video | Manage complexity through standardization