Skip to main content

AdaptroSim by Fraunhofer LBF ขับเคลื่อนโดย Siemens Industry Software

Enhance simulation, improve engineering, and optimize design with 80+ APA products . Discover third-party solutions from a single unified source that you know and trust through the Advanced Partner Alliance (APA).
APA solutions are delivered through the Altair Units licensing system, which allows customers to access multiple engineering tools using a shared pool of licenses.

ทำไม Vibration Control and Reduction for Structures and Systems?

AdaptroSim for Simcenter enhances the development of passive, adaptive, and active vibration control. By enabling advanced modeling and simulation of dynamic behaviors early in the engineering process, it allows for rapid assessment of various solutions. Integrating these methods into the MBSE workflow optimizes structures under dynamic loads across sectors like aerospace and automotive, delivering superior designs with reduced development time.

Vibration analysis diagram

ประโยชน์

  • Analysis, modelling, and simulation of dynamic system behaviors enable assessments of different solutions early in the engineering process.
  • The combined optimization of structures, control, and signal processing also leads to better performance of developed solutions.
  • Combination of analytical, numerical, and experimental data enable efficient model validation and fast simulation.

ความสามารถที่โดดเด่น

แอปพลิเคชั่นในโลกแห่งความเป็นจริง

Select...
Keine Antwort erhalten

Comparison of different setups for a lathe machine

AdaptroSim for Altair addresses lathe-induced floor vibrations by simulating elastic mounts and absorbers. Analysis shows a combination of both measures is necessary to reduce harmonic forces, protecting precision and staff safety while optimizing the machine setup.

สำรวจแหล่งข้อมูลและผลิตภัณฑ์ที่เกี่ยวข้อง

ข้อมูลและแหล่งข้อมูลเพิ่มเติม