Skip to main content

Why SIAPP?

SIAPP uses the performance of the SICAM A8000 CPU for up to three applications and provides full access to all RTU data without a physical interface.

SICAM A8000 device series is used along the entire energy supply chain for control, remote control and automation. SIAPP now enables additional functionalities to customize the SICAM A8000 specifically for your applications.

With the way SIAPP is structured, you only need:

  • Hardware SICAM A8000 CP-8031 or CP-8050
  • 1 SIAPP license
  • SIAPP SDK (Software Development Kit) from "Github“ (https://github.com)
  • Program and test with the supplied application programming interface (API)

You’ll be able to:

  • Build SIAPP as a Docker image
  • Load SIAPP into the CP-8031 or CP-8051 via SICAM WEB or via SD card
  • Run 1 SIAPP application on SICAM A8000 CP-8031 CPU
  • Run up to 3 SIAPP applications in parallel on SICAM A8000 CP-8050

ประโยชน์ที่สำคัญ

Save hardware and reduce spare parts

Reduce maintenance downtime

Increase availability

Distribute central client services and autonomous executions to

SICAM A8000 CP-8031 and CP-8050, respectively.

FEATURED CAPABILITIES

Features & functions

Explore resources (in English)