Skip to main content

Why SENTRON ECPD?

The versatile SENTRON ECPD makes electromechanical switching a thing of the past! Its smart protection algorithm ensures significantly faster and more precise fault detection and tripping. Impulse resistance, selectivity, flexible parameterization, and numerous add-on functions that can be activated and adapted as needed open up a world of new possibilities:

  • Handle high inrush currents with confidence
  • Eliminate inefficient standby power consumption
  • Control power distribution systems remotely
  • Replace multi-device functions requiring up to 16 module widths with a single compact 2-MW device
  • Implement circuit protection retrofits without costly structural modification
  • Reduce resource usage, material costs, and energy consumption
  • RCM (residual current monitoring) enabling significant savings on statutory periodic insulation testing

Key benefits

Protect better

Improve safety with the SENTRON ECPD, the fastest circuit protection device to date, offering reliable short circuit protection, excellent impulse resistance, high selectivity, plus remote access for extra control.

Speed up planning, selection, and installation

Save considerable time, effort, and installation space with the SENTRON ECPD. The multifunctional, parameterizable device allows you to configure settings individually and activate and adapt a range of additional smart functions.

Act sustainable

Tap new savings potential and design your projects with their environmental impact in mind with a versatile, compact circuit protection device that uses 80% fewer electronics, 90% less metal, and delivers 60% lower power loss.

Featured capabilities

Discover how others use the SENTRON ECPD

Case study

Rapid recovery of mobile construction sites after fault

บริษัท:MB Well Services

ตำแหน่งที่ตั้ง:Germany

ซอฟต์แวร์ซีเมนส์:SENTRON ECPD

Select...

The SENTRON ECPD in event technology

Handle high capacitive loads with confidence: the SENTRON ECPD detects inrush peaks in less than 1 µs, preventing nuisance tripping. Switch LED walls, displays, and other loads on demand, protect switching elements, reduce wear, extend service life, and enable dependable operation with remote access and precise overcurrent protection.

Frequently asked questions

Explore related resources

Downloads

Catalog | LV10 Low-voltage power distribution and electrical installation technology

White paper | Secure wireless communication in low-voltage power distribution

Tender specifications

Software

SENTRON Powerconfig

SENTRON Powercenter 3000

SIMARIS curves

Explore related products