Skip to main content
PROMOTIONAL SET

SENTRON modular equipment set

Security you can afford!
Discover SENTRON modular equipment at an attractive price!

A distribution board is the heart of every electrical installation. The reliability of protection depends on the quality of the devices installed within it – whether at home, in the office, or in an industrial facility. By choosing proven, brand-name products, you are investing in peace of mind and long-term security.

The SENTRON modular device set from Siemens combines three key types of protection in one complete solution – ideal for both installers and investors seeking reliability at a reasonable price.

What's included in the set?

  • 5SV4344-0 differential circuit breaker
    – version 3+N, 40 A, AC type, 30 mA sensitivity. Effectively protects against dangerous differential currents, minimizing the risk of electric shock.
  • 5SL6316-6 miniature circuit breaker
    – 3-pole, B16 A characteristic, 6 kA short-circuit capacity. Reliable protection for three-phase circuits against overloads and short circuits.
  • 3x 5SL6116-6 Circuit Breakers
    – 1-pole, B16 A characteristic, 6 kA short-circuit capacity. Proven protection for single-phase socket circuits.

Order number of the above kit

Suggested price

PL2:SIEP_RCD_AC

189 PLN gross

The promotion runs until August 31, 2026, or while supplies last.

Why choose SENTRON?
SENTRON products are synonymous with quality, proven by Siemens' decades of presence in the electrical market. Precision workmanship, compliance with standards, and long service life make this a worthwhile choice – today and in the future.

Order a set and try it out now!

Product's radar

Product Radar is the official Siemens tool supporting the search for products.