Skip to main content

Why SINEMA Remote Connect?

SINEMA Remote Connect provides easy remote access for teleservice and remote maintenance, enabling you to access remote plants or machines conveniently and securely, even if they’re integrated into other networks.

As the management platform for remote networks, SINEMA Remote Connect is a server application that enables the simple management of tunnel connections (VPN) between headquarters, service technicians, and installed machines or plants.

You can establish the connection to SINEMA Remote Connect via wireless communication, DSL or existing private network structures. We offer a comprehensive portfolio of SCALANCE industrial routers for connecting to remote networks.

ประโยชน์ที่สำคัญ

Manage easily

Centrally manage VPN connections and users by integrating Siemens industrial routers through auto configuration. Streamline operation with protocol-independent, IP-based communication in a virtualized environment or cloud systems.

Connect securely

Use an encrypted connection with OpenVPN and IPsec, multifactor authentication with username/password and PKI smartcard and support for TLS 1.2

Get convenient setup

Streamline connection setup with the address book function. Easily select identical machines and use REST API for task automation and data exchange.

Featured capabilities

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.