Skip to main content

Santon Circuit Breaker Service B.V. ขับเคลื่อนโดย Santon Circuit Breaker Services

Santon Circuit Breaker Services has built up 20 years of experience with Sidunn in the design, manufacture and assembly of retrofit solutions
Sidunn has solutions for almost every existing brand and version of LV ACB.
Sidunn is designed on the hole-to-hole principle. In other words: no slotted holes in the copper conductors, but a 100% suitable solution. This creates the maximum achievable contact surface
Sidunn is designed according to IEC61439 with regard to current, conductor cross section, short circuit resistance and temperature rise. A report of this is available for each specific Sidunn solution.
Using Sidunn means:
Short “down time”, Proven solution, Possibility of partial exchange of excisting ACB so
Lower investment!

ทำไม For every End-Of-Life ACB a new one using Sidunn ?

o Santon Circuit Breaker Services has built up 20 years of experience with Sidunn in the design, manufacture and assembly of retrofit solutions
o Sidunn has solutions for almost every existing brand and version of LV circuit breakers to a new ACB.
o Sidunn is designed on the hole-to-hole principle. In other words: no slotted holes in the copper conductors, but a 100% suitable solution. This creates the maximum achievable contact surface
o Sidunn is designed according to IEC61439 with regard to current, conductor cross section, short circuit resistance and temperature rise. A report of this is available for each specific Sidunn solution.
o With Sidunn we come to a project with a turnkey solution and can convert an end-of-life circuit breaker to a current version on site without any adjustments.

This means for the end user:
o Short “down time”
o Proven solution
o Possibility of partial exchange of circuit breakers instead of a completely new switch board
o Lower investment

Sidunn Retrofit Solution with a Siemens 3WA (front view)

ประโยชน์

  • High reliablity & increased availability
  • Implementation of new ACB takes a few hours instead of days
  • Making any switchgear quickly smart with hardly no additional space required
  • Sustainable solution: Exchanging only the ACB instead of the whole switchgear

ความสามารถที่โดดเด่น

สำรวจแหล่งข้อมูลและผลิตภัณฑ์ที่เกี่ยวข้อง

เงื่อนไขเบื้องต้น

Profinet / Modbus TCP communication

SENTRON 3WA ACB with ETU600 electronic trip unit