Skip to main content

Why Reyrolle 7XG22?

The Reyrolle 7XG22 is a range of test blocks with 8 to 14 ways, housed in an Epsilon size E2 case. These test blocks provide versatile current transformer (CT) shorting solutions for various electrical system applications.

Safely and efficiently testing current transformers can be complex and hazardous. Our Reyrolle 7XG22 test blocks offer dedicated CT shorting capabilities. Use a specific test plug for each model to isolate and test CTs and preventing dangerous open-circuit conditions.

The test blocks come in 8, 10 and 14-way configurations, supporting both vertical and horizontal mounting for flexible installation. Each model includes a dedicated test plug with 4mm shrouded test points for secure connections. Our design simplifies maintenance and improves operational reliability.

Key benefits

Improve testing efficiency and accuracy

Streamline your testing processes with dedicated test plugs and clear connection points. Reduce setup time and minimize errors for more accurate current transformer testing.

Adapt to system needs

Integrate test blocks into protection and control systems. Select from 8 to 14 way configurations for compatibility with your circuit requirements.

Maximize panel space

Install test blocks efficiently with options for horizontal and vertical mounting. This flexibility allows you to make the most of available panel space.

Featured capabilities

Explore resources (in English)