GIC Module for PSS®E v35
The GIC module allows the user to assess the impact of Geomagnetic Induced Currents (GIC) currents in the power grid and prepare mitigation measures.
PSS®E is powerful, customizable, and fully featured. With the addition of 64-bit support, extensible rawx file format, and spreadsheet reporting in version 35, PSS®E continues to lead the market in advances in electric transmission modeling and simulation software. In addition to the base PSS®E software package, there is a rich ecosystem of optional add-on modules that provide extended capabilities to PSS®E users.
PSS®E 35.6.4 standard edition (limited to machines with 32 or fewer cores) base package, includes node-breaker modeling, power flow, contingency analysis, network reduction, linear analysis, steady state (PV/QV) stability, IMD, GUI with single line diagrams, and full scripting/automation APIs.
Price: 4,270 € / 4,785 $ (monthly)

Package includes PSS®E base v35 plus the Short Circuit Module featuring a number of short circuit calculation algorithms to meet the diverse needs of fault analysis.

Package includes PSS®E base v35 plus the legendary PSS®E dynamics module. Employs a vast library of built-in models and includes the capability to create user-defined models.

Package includes PSS®E base v35 plus the Short Circuit Module featuring a number of short circuit calculation algorithms, along with the Dynamics Module.

Package includes PSS®E base v35 plus the Short Circuit Module featuring a number of short circuit calculation algorithms, the Dynamics Module, and the Optimal Power Flow Module.
Price does not include Maintenance and Support (M&S). Each software-based license is bound to an individual PC and cannot be moved. License collection on virtual machines is not allowed.

The GIC module allows the user to assess the impact of Geomagnetic Induced Currents (GIC) currents in the power grid and prepare mitigation measures.

PSS®E OPF enhances power system studies by adding intelligence to the load flow process. Instead of manually testing multiple cases, OPF automatically adjusts controls to find the most efficient and optimal operating solution.
Please fill out the form. After an export control check, you will receive a link to our Subscription Manager where you can order and pay for the software. For alternate licensing options, please contact sales: pti-pss-sales.si@siemens.com