Skip to main content

PSS E is powerful, customizable, and fully featured. With the addition of integrated node-breaker support in version 34, PSS E continues to lead the market in advances in electric transmission modeling and simulation software. In addition to the base PSS E software package, there is a rich ecosystem of optional add-on modules that provide extended capabilities to PSS E users.

Base package

PSS E 34.9.6 base package, including node-breaker modeling, power flow, contingency analysis, network reduction, linear analysis, steady state (PV/QV) stability, IMD, GUI with single line diagrams, and full scripting/automation APIs.

Price: 4,270 € / 4,785 $ (monthly)

b287decb-a39e-4179-a857-390c5449de59 - Infinity-Stage-03

Packages

psse-short-circuit

PSS E v34 Base + Short Circuit Module

Package includes PSS E base v34 plus the Short Circuit Module featuring a number of short circuit calculation algorithms to meet the diverse needs of fault analysis.

Price: 6,480 € / 7,260 $ (monthly)

psse-dynamics

PSS E v34 Base + Dynamics Module

Package includes PSS E base v34 plus the legendary PSS E dynamics module. Employs a vast library of built-in models and includes the capability to create user-defined models.

Price: 6,480 € / 7,260 $ (monthly)

psse-sc-dyn

PSS E v34 Base + Short Circuit + Dynamics Module

Package includes PSS E base v34 plus the Short Circuit Module, plus the Dynamics Module which employs a vast library of built-in models, and the capability to create user-defined models.

Price: 6,625 € / 7,425 $ (monthly)

psse-sc-dyn-opf

PSS E v34 Base + Short Circuit + Dynamics + OPF Module

Package includes PSS E base v34 plus Short Circuit, Dynamics, & OPF module which allows you to input cost tables, penalty factors, & constraints to optimize various power flow objective functions.

Price: 8,835 € / 9,900 $ (monthly)

Add-on modules

Each software-based license is bound to an individual PC and cannot be moved. License collection on virtual machines is not allowed.

Frequently asked questions

Request cart

Please fill out the form. After an export control check, you will receive a link to our Subscription Manager where you can order and pay for the software. For alternate licensing options, please contact sales: pti-pss-sales.si@siemens.com