Skip to main content

Why PSS®E Cloud X?

The grid is becoming more complex and unpredictable – creating new demands for power system planning. Grid planners are under increasing pressure to perform using the same tools as before. PSS E Cloud, combines your most trusted transmission planning tool with infinite possibilities, including:

  • Continuous access to the latest software with no local installations, infrastructure setup, or IT overhead
  • On‑demand computational power to accelerate simulations by 20–30x
  • Secure cloud collaboration for storing, sharing, and syncing model data
  • Remote, browser‑based access that can be accessed independently of location
  • Scalability for time critical projects or fluctuating workloads
Siemens PTI PSS®E Product Screenshots - PSS®E slider diagrams with geographical map backgrounds

ประโยชน์ที่สำคัญ

85% time savings

Accelerate planning studies by a factor of 20-30 times, while having the power to tackle complex studies previously impractical due to time limitations (e.g. new use cases such as: 8,760 load and generation profile studies).

Optimize CAPEX

Minimize hardware expenses and avoid overdesigning systems for peak performance. Cloud is opening the door for new rulings allowing utilities to build subscription costs into their rate case.

Boost moral

Reduce constant time pressure to deliver complex analysis results with increased speed. On-demand computation power frees up grid planners to focus on actual engineering analysis, improving overall team morale.

FEATURED CAPABILITIES

Key Features