Skip to main content

Why PRONETA commissioning and diagnostics tool?

PRONETA is a PC-based commissioning and diagnostics tool for PROFINET networks. Commission your network and check distributed I/Os without a PLC. Simplify complex PROFINET network commissioning and diagnostics with our PC-based solution. PRONETA automatically reads your network's topology, configures device address parameters and delivers clear test results.

We offer a free Basic version for analytical and configuration tasks, plus a licensed Professional version with advanced features.

  • PRONETA Basic quickly scans your PROFINET network, enabling fast automation and reliable wiring tests before CPU integration.
  • PRONETA Professional automates data acquisition, regularly scanning to document system configuration. Provide transparency and improve energy efficiency with PROFIenergy diagnostics.

ประโยชน์ที่สำคัญ

Faster commissioning and diagnostics

Both PRONETA versions accelerate PROFINET setup by automatically scanning the network, detecting devices, and enabling quick verification of wiring and module configuration.

Increased network transparency

PRONETA provides clear visibility into the PROFINET topology and device parameters, allowing users to compare actual installations with reference configurations at any stage.

Simplified early-stage testing

Users can perform essential configuration, testing, and topology checks even before a CPU is integrated or other engineering tools are available—helping teams start earlier and work more efficiently.

Featured capabilities

Getting started with PRONETA

Select...

Use PRONETA Basic to configure, control, and monitor I/O modules. The test results are provided in an easy-to-view log. PRONETA Basic supports SIMATIC ET 200SP, ET 200SP HA, ET 200M, ET 200MP, ET 200AL, ET 200eco PN, and ET 200S distributed I/Os, IO-Systems for heating elements SIPLUS HCS, the central I/O modules in most SIMATIC S7-1500 CPUs and ET 200SP-CPUs, and also IO-Link modules.

Perform all tasks even before a CPU has been integrated into the network. You don’t need any other engineering tools or special hardware!

Download PRONETA Basic free

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.