Skip to main content

JT

JT Open Toolkit (JTTK)

Access the rich content of JT data in your applications with the JT Open Toolkit, a C++ API for reading and writing ISO-compliant JT files.

A person's hands typing on a laptop keyboard with code visible on the screen.

Why JT Open Toolkit?

Take advantage of the widely adopted JT file format for 3D model data collaboration and visualization in your applications. The JT Open Toolkit is a C++ API that enables your applications to read and write ISO-compliant JT files.

The JT Open Toolkit provides support for 64-bit application development on Microsoft Windows, Linux and MacOS. Purchasers of the JT Open Toolkit are automatically accepted into the JT Open Program as fee-based members. Software vendors wishing to use the JT Open Toolkit in applications for resale can redistribute all libraries necessary for full utilization of the toolkit features. The toolkit includes full documentation for the Toolkit API and PLM XML SDK. A comprehensive list of sample programs are also included to assist the developer in coming up to speed quickly on the toolkit features.

See what's included

The JT Open Toolkit provides read/write access to all JT file format content including: product structure, metadata, attributes, Levels-of-Detail (LODs), Product Manufacturing Information (PMI) and precise B-Rep geometry.

Stay connected with PLM Components

Read the blog

Gain new perspectives on PLM Components and the PLM market in general.