Skip to main content

Xpedition

Token-based add-ons

Access additional PCB design capabilities only when you need them, with Token-based add-ons for Xpedition. You have the option to buy a 25 or 50 pack of tokens, which enable access to all add-on capabilities.

Xpedition

Token-based add-ons overview

Activate advanced printed circuit board (PCB) design capabilities with the Xpedition Token Packs. A pack of these 25 or 50 floating tokens enables Xpedition users within an enterprise cloud account to access enterprise-grade design capabilities on demand without the need for a full upgrade to a higher subscription tier.

The Xpedition 25 Token Pack is best for individual engineers with occasional advanced feature needs.

The Xpedition 50 Token Pack is best for small teams that frequently work with high-speed design and rigid-flex designs.

How it works:

  • Flexible access. Use tokens to enable advanced options like HyperLynx Signal Integrity (SI), and Rigid-Flex Design.
  • Pay for what you use. Only activate premium features when you need them, no wasted investment.
  • Seamless integration. Unlock powerful tools directly within Xpedition, minimizing setup time while maximizing design efficiency.

Number of Tokens per capability:

  • HyperLynx Pre-Layout Signal Integrity - 15 Tokens. Analyze high-speed signal integrity before routing.
  • HyperLynx Post-Layout Signal Integrity - 25 Tokens. Perform post-layout SI analysis for optimized performance.
  • Rigid-Flex Design - 10 Tokens. Design complex multi-board and flex circuits with ease.

Dive deeper into this topic

Two engineers in front of dual computer monitors looking at the Xpedition Standard software.

Watch our recent webinar to learn more about the value of token-based add-ons for Xpedition.

See the token-based add-ons for Xpedition

Token-based add-ons blend flexibility with power. Engineers can access additional PCB design capabilities only when they need them, without a full upgrade. Purchasing tokens allows access to all four add-on capabilities.

Token-based add-on
all

Post-layout simulation powered by HyperLynx

License tokens let users activate powerful design options like post-layout simulation only when they need them.