Skip to main content

ML cube Platform ขับเคลื่อนโดย ML cube

ML cube helps companies navigate digital transformation by developing custom AI solutions with high performance that are reliable over time. It addresses data drift challenges by providing an AI monitoring and explainability product ensuring the quality of every AI based solution for the final users.

ทำไม ML cube Platform?

In AI in production, a crucial challenge emerges: non-stationarity of data, which compromise the effectiveness and reliability of algorithms.
ML cube Platform addresses it by providing by proactively detecting changes in data and operating conditions that could degrade model accuracy and potentially cause production issues.
It helps AI developers to improve the reliability of their AI systems deployed on Siemens Industrial Edge.

ML cube Platform

ประโยชน์

  • ML cube Platform provides visibility into model performance, data, and behavior in production, enabling early detection of anomalies and ensuring transparency and reliability.
  • ML cube Platform speed up root cause analysis by linking performance drops to data, model, or system changes, reducing debugging time.
  • Enables proactive responses to data drift, such as retraining models or adjusting data pipelines, ensuring sustained accuracy and performance.

ความสามารถที่โดดเด่น

แอปพลิเคชั่นในโลกแห่งความเป็นจริง

Select...
Fruit defect classification

Fruit Defect Identification

The ML cube Platform monitored the input images and correctly identified an unexpected seasonality drift, which was causing a model performance deterioration. The dynamic clustering and drift explainability modules allowed the user to understand the source of the drift.