Skip to main content

Why SE and SEL disconnects?

Rugged, in‑line medium‑voltage disconnects that splice directly into the conductor to speed safe maintenance with a visible isolation gap. Available up to 38 kV, 1,200 A, with BIL ratings to 200 kV.

Portfolio:

  • SE line‑tension disconnect with options like loadbreak hooks and quick‑break mechanisms
  • SEL line‑tension disconnect with optional Saf‑T‑Gap expulsion interrupter for load‑break operation

Key benefits

Acelerate line maintenance

Splice‑in design supports the conductor while creating a clear insulation gap so crews isolate circuits quickly and work confidently in the field.

Enhance grid resilience

Robust square‑tubular blade and high‑pressure silver contacts deliver reliable performance across demanding outdoor conditions.

Reduce operational effort

Optional loadbreak hooks and quick‑break mechanisms minimize manual steps during switching, helping crews work faster with fewer tool changes.

FEATURED CAPABILITIES