Skip to main content

Why SDV7 outdoor distribution circuit breakers?

Siemens SDV7 outdoor distribution circuit breakers deliver proven vacuum interruption in a compact, robust enclosure for reliable medium‑voltage performance in harsh outdoor conditions. Choose non‑arc‑resistant or arc‑resistant designs with stored‑energy or magnetic‑actuator operators to fit your application from 15.5–38 kV.

Portfolio includes:

  • SDV7 (non‑arc‑resistant)
  • SDV7‑AR (arc‑resistant)

Key benefits

Protect personnel with arc‑resistant design

Arc‑resistant enclosure option tested to IEEE C37.20.7 type 2B helps redirect internal arc energy away from operators, supporting substation safety strategies.

Match applications across 15.5–38 kV

Voltage ratings from 15.5 to 38 kV, short‑time withstand up to 40 kA, continuous current up to 3,000 A, and BIL up to 200 kV cover utility and industrial feeder needs.

Reduce maintenance with vacuum interrupters.

Time‑proven vacuum interrupters and a simple current path support long electrical life and low service needs, helping minimize planned outages.

Featured capabilities