Skip to main content

Why EHTT station class hookstick disconnects?

The EHTT station class hookstick medium-voltage disconnect is a switch designed for substation tandem transfer switching. It handles voltage ratings from 15 to 38 kV and continuous currents up to 1,200 A.

Redirect power safely and effectively when bypassing is required. The EHTT disconnect switch provides an effective and safer means to achieve this, utilizing a tandem-transfer configuration.

ประโยชน์ที่สำคัญ

Increase safety

Redirect power during bypassing using the EHTT's tandem-transfer configuration to minimize risks in critical operations to protect personnel and equipment.

Enhance reliability

Achieve reliable, efficient power transfer with high-pressure coin-silver jaw contacts and precision machined castings. They reduce resistance, optimize energy flow and create network stability.

Support diverse requirements

Integrate EHTT disconnects into applications with 15-38 kV voltage and up to 1,200 A continuous current. Select standard or customized mounting options for flexible installation to meet your specific needs.

Featured capabilities