ทำไม Process and Condition monitoring for machine tools?
Genior Modular is a fully automatic machine and process monitoring system for machining processes and is predominantly deployed in medium and large-scale production runs. The Genior Modular system detects tool breakage, tool wear and missing tools. In most cases, the alarm limits are set and adjusted automatically. They can, however, also be adjusted manually in case of need. The Genior Modular system comprises evaluation electronic circuitry and offers various methods of data capture, appropriate measuring transducers and visualization software.
ประโยชน์
- Increased throughput and cycle time reduction
- Reduction of scrap and machine protection
ความสามารถที่โดดเด่น
all
all
Multiview visualization (up to 16 processes simultaneously)
all
Reduced costs per item by elimination of rejects
all
Automatic monitoring with only few operator interventions
all
Easy to install, can be scaled modularly
สำรวจแหล่งข้อมูลและผลิตภัณฑ์ที่เกี่ยวข้อง
ข้อมูลและแหล่งข้อมูลเพิ่มเติม
เงื่อนไขเบื้องต้น
Run MyCC /TPM Tool Process Monitor option or Evaluation of internal drive sizes