Skip to main content

Why PAK Metering?

Siemens PAK Metering delivers flexible indoor/outdoor multi‑position meter packs that simplify installation and optimize wall space. Configurations span 2–6 positions with 4/5‑jaw sockets, tenant breaker provisions up to 200 A, overhead or underground service, and bus ratings up to 1000 A—ideal for multi‑family projects.

Portfolio:

  • WP — standard models without bypass
  • WEP — EUSERC or utility‑compliant variants
  • WPL — lever bypass models
Business professionals reviewing documents together at a table during a meeting.

Key benefits

Accelerate installation

Compact, pre‑bussed enclosures and wall‑hang mounting simplify setup and reduce labor on site for faster project delivery.

Configure for every utility

Choose 2–6 positions, 4/5‑jaw sockets, ring or ringless covers, and overhead or underground service to meet local requirements.

Rely on proven standards

UL‑listed construction with ANSI/NEMA references supports durable indoor/outdoor performance and consistent inspection outcomes.

Featured capabilities