Skip to main content

Why ALPHA 3200 switchboards?

Our ALPHA 3200 Eco power distribution boards are designed to meet the requirements of modern power distribution in the building infrastructure. Project time is reduced due to digital engineering and a modular system concept. They offer holistic solutions from a single source and are part of a consistent system complemented by the SENTRON portfolio of protection, switching and measuring devices - all perfectly suited for their applications and fully compatible.

Large electrical switchgear with doors and panels, some open or partly open, others closed, stands above a green base.

ประโยชน์ที่สำคัญ

A green or teal hand supports a sprout with a stem and two leaves against a solid dark green or nearly black background.

Save resources

Depending on the design, the centrally positioned busbar enables material savings of up to 30% in copper compared with comparable power distribution systems. ALPHA 3200 Eco switchboards are also optimized for up to 3,200 A.

A clipboard with a top clip displays a checkmark on its rectangular surface.

Plan easily

Benefit from greater planning safety with detailed 3D engineering. Our 3D data is available in multiple formats, including STEP, BIM, and EHRT.

Two symmetrical arrow-like forms intersect against a solid green background.

Benefit from flexibility

ALPHA 3200 Eco switchboards deliver high functionality in a small space due to flexibility of ALPHA assembly kits. They also provide application-related certifications.

Key details

System for installation of a type-tested ALPHA 3200 Eco switchboard

Protection system (IEC 60529, EN 60529)

IP31, IP54

Busbar rated current (In)

3,200 A

Busbar rated operational voltage (Ue)

400 V

Busbar rated peak withstand current (lpk)

165 kA

Busbar rated short time withstand current (Icw)

75 kA, 1 s

Height

2,000 mm

Depth

400 mm/600 mm

Standards and provisions

System for installation of a type-tested switchboard: IEC 61429-1/-2

Form of internal separation

Form 1 (with touch protection)

Featured capabilities

Your more sustainable switchboard

The ALPHA 3200 Eco switchboards offer significant material savings compared to classic power distribution systems: they save up to 30% of copper thanks to the centrally positioned busbar and countless design breaks of your ALPHA 3200 Eco switchboard. With a long lifetime of more than 30 years on average and its repairability - no need for special tools and all components available as spare parts - you benefit from longevity and easy maintenance. Thanks to its modularity, you can also upgrade your existing ALPHA 3200 Eco switchboard when new functionalities become available.

Swithboard Alpha 3200 with EcoTech Profile icon next to it
A dark-haired person operates an open laptop on a wooden desk; its interface shows a chart in rows and columns.

Digital planning with SIMARIS software

Electrical power distribution in modern buildings must ensure a reliable power supply, optimize energy consumption, and be integrated into building automation easily. SIMARIS configuration makes the increasingly complex planning of power distribution boards simple and efficient. The intuitive configuration software enables consistent planning on one single platform. Thanks to its intuitive operation and standardized processes, it minimizes planning faults and significantly accelerates project engineering. With SIMARIS configuration, you can quickly and reliably create standard-compliant switchboards that meet all the requirements of modern building technology including all required documentation.

Create a digital twin with just one click

Until now, generating a digital twin from STEP data was a tedious and complex process. Now we’re making the switch to 3D engineering extremely simple. Thanks to the new 3D processor, you can export the digital twin of your ALPHA 3200 Eco power distribution board from SIMARIS configuration with one click and then export it as a STEP file via SIMARIS xchange. With its detailed visualization, the digital twin offers added value in many areas, from planning to maintenance and expansion.

Benefit from detailed visualizations down to the last screw

In addition to the quick and easy generation of the digital twin, you also benefit from an extremely high level of detail that simplifies your work in multiple applications. By using the 3D model for plant and building planning, dimensioning copper parts, system installations, and maintenance and expansion: you benefit from high precision and reduced errors as well as save time and money. The process steps also require less specialized knowledge, thus eliminating work for you as a panel builder.

A gray metallic server cabinet labeled “ALPHA” stands beside a wireframe cabinet model on a dark blue background.
Blue solar panels sit on or above an elevated outdoor structure, with trees and bushes on the left, buildings, and clouds.

Suitable for photovoltaic applications

The demand for photovoltaic systems in Germany is growing rapidly, with more rooftops feeding electricity into the grid. As capacity increases, safe and standard-compliant measurement becomes essential to ensure reliable monitoring and accurate grid feed-in.

Thanks to an integrated transformer metering section, the APLHA 3200 Eco switchboard is ideal for applications with renewable energies – from solar and wind power to decentral infeed. This enables precise, reliable and grid-compliant measurements even at high power levels, thereby supporting the expansion of more sustainable energy infrastructures.

Advantages:

  • Precise planning and standards-compliant implementation
  • Well-designed and safe expansion and wiring
  • Modular configuration using the SIMARIS configuration software

Frequently asked questions

Explore resources

Brochure

Brochure | Power Distribution Boards ALPHA 3200 Eco

Manuals and catalogs

Manual | ALPHA 3200 Eco

Cloud-based platform | SIMARIS xchange

SiePortal | ALPHA 3200 ECO

Catalog | LV 10 • 2026 – Low-Voltage Power Distribution and Electrical Installation Technology

เริ่มต้นการเดินทางของคุณ