LOGO! Web Editor fully integrated
The LOGO! Web Editor is built directly into LOGO! Soft Comfort V9 — no separate tool needed. Create, simulate, and deploy web visualizations for LOGO! 9 from one environment, on any supported platform.
LOGO! Soft Comfort V9 is the central engineering software for LOGO! 9 — combining logic programming, web visualization, and simulation in a single tool. One environment for everything, from first draft to commissioning.
With full compatibility across all LOGO! generations and cross-platform support for Windows, macOS, and Linux, LOGO! Soft Comfort V9 keeps engineering lean and projects future-ready.
LOGO! Soft Comfort V9 integrates logic programming, the LOGO! Web Editor, and simulation in one environment — including an all-in-one download function that pushes program and web visualization to the device in a single step.
LOGO! Soft Comfort V9 supports all current and previous LOGO! device generations. Existing projects can be converted bidirectionally — enabling a smooth transition to LOGO! 9 without starting from scratch.
LOGO! Soft Comfort V9 runs on Windows, macOS, and Linux — giving engineers and integrators full flexibility in their working environment, without compromising on functionality or compatibility.
Supported platforms | Windows, macOS, Linux |
Integrated tools | LOGO! Web Editor incl. simulation |
Download function | All-in-one: program + web visualization in one step |
Compatibility | All LOGO! generations; bidirectional project conversion |
User Management | UMAC — 4 roles for role-based access control |
Engineering modes | Single device and network mode |
The LOGO! Web Editor is built directly into LOGO! Soft Comfort V9 — no separate tool needed. Create, simulate, and deploy web visualizations for LOGO! 9 from one environment, on any supported platform.
User Management (UMAC) defines 4 roles: Administrator, Maintainer, Operator, and Observer — enabling clear separation of engineering rights across teams, integrators, and operators.
Basic Modules, expansion modules, LOGO! TDE, LOGO! Power, and LOGO! Soft Comfort V9 form a complete, scalable system — from compact standalone setups to connected, expandable configurations.