Skip to main content

Why LOGO! Expansion Modules?

LOGO! Expansion Modules extend your LOGO! 9 Basic Module with additional digital and analog I/O — directly via the Backbone Bus. Scale your application up to 64 DI, 60 DQ, 16 AI, and 16 AQ without changing your hardware architecture or increasing engineering complexity.

From compact standalone setups to larger networked configurations: the modular portfolio covers digital and analog expansion needs — including the new AM4 module with selectable analog resolution.

More I/O without more complexity

Add digital and analog channels exactly where needed — via direct Backbone Bus connection to the LOGO! 9 Basic Module. No additional wiring overhead, no gateway required, no change to your existing program logic.

The right module for every signal type

Choose from digital expansion modules for 12/24 V DC and 230 V AC applications, or analog modules for sensor-level precision. Every module slots directly into the LOGO! 9 system without additional configuration effort.

Scale your application as requirements grow

Start compact and expand when needed — up to 64 digital inputs, 60 digital outputs, 16 analog inputs, and 16 analog outputs. The modular architecture keeps your system lean, cost-efficient, and future-ready.

Key specs

Digital expansion

DM8 and DM16 modules for 12/24 V DC and 230 V AC/DC

Analog expansion

2 AI + 2 AO per AM4 module; selectable resolution: 1,000 / 4,095 / 10,000 steps

Max. I/O expansion

Up to 64 DI / 60 DQ / 16 AI / 16 AQ per LOGO! 9 system

Connection

Direct Backbone Bus — no additional wiring or power supply required

Floating-point support

Supported on AM4 AI/AQ for precise analog processing

Compatibility

Not hardware-compatible with LOGO! 8 expansion modules; programs convertible via LOGO! Soft Comfort V9

Featured capabilities

Frequently asked questions