Skip to main content

Why SLMP Connector?

The SLMP Connector enables you to access data via the SLMP protocol. Connectors are essential to collect data from various PLCs and devices and make it available on the Industrial Edge system.

A subscription for this Industrial Edge App entitles you to create one (1) single instance of this Industrial Edge App on an Industrial Edge Device. You can connect twenty (20) data sources with this Industrial Edge App via the Industrial Edge Device. A “data source” is the data exchange with one (1) physical or virtual device via SLMP protocol. For bulk purchases and quantities over 100, contact your sales representative.

ประโยชน์ที่สำคัญ

Support data transfer

This connector is a Connectivity Suite Connector and supports standardized configuration as well as data transfer.

Configure easily

You can configure the connector with the Common Configurator, which is available free of charge in the Industrial Edge marketplace.

Use data your way

Industrial Edge Connectors provide a unified data interface so that app developers and app users can use the data in their own and existing applications and services.

Featured capabilities