Skip to main content
Tessent Embedded Analytics

Tessent UltraSight

Accelerate debug, validation and optimization of complex multi-core Systems on Chip (SoCs) by leveraging embedded non-intrusive instrumentation. You can then observe what’s happening in the design when software runs on the system.

Accelerate debug, validation and optimization

Accelerate the debugging, validation and optimization of complex multicore SoCs. Debug and software engineers can leverage embedded non-intrusive instrumentation such as bus monitors, network on chip (NoC) monitors and CPU debug modules. This allows them to observe the design when operational software runs on the system. The instruments enable complete transaction-level traffic visibility on buses with a wide range of measurements, analytics and statistics gathering. These tools are all highly configurable and include “logic analyzer” style controls and dependencies, local buffering and cross-triggering. The instrumentation is accessed through standard interfaces such as JTAG, USB2 or USB3.

White Paper

SoC debug: The need for visibility

Software provides much of the functionality of a broad spectrum of devices and systems. Software quality – and how the software interacts with the hardware it runs – is paramount.

IC packaging design held by robotic arm
Video

System-wide Functional Monitoring

The complexity of modern SoCs demands a system-wide approach to debug, validation & optimization. Tessent UltraSight is a scalable solution that integrates on-chip embedded hardware functional monitor IPs with a host-based SDK and a functional monitoring system builder tool, a combination that provides actionable visibility into a system's behavior under real software loads, accelerating time-to-market.

White Paper

Optimizing SoC performance with Embedded Analytics

Get updated on the major trends affecting the technology industries. You will learn how Tessent Embedded Analytics can help optimize SoC performance, turning complexity into a competitive advantage.

Man using technology to create a rendering
Case Study

How Picocom optimizes 5G SoCs & networks with Tessent

Watch as Peter Claydon, president of Picocom explains how Tessent Embedded Analytics provides non-intrusive monitoring and insights used to optimize Picocom’s 5G small cell network SoCs.

Students working at computers in a classroom laboratory setting
Electronic chip

Boost SoC debug/optimization using embedded software

Discover how embedded software can provide a superior alternative to extracting insights out of on-chip monitors

Learn more