Overview
mPower Digital
The mPower Digital tool delivers fast runtimes for the largest digital layouts and chips while providing full coverage for accurate power integrity analysis. Because it uses non-proprietary formats, the mPower Digital solution can be easily integrated into all design and verification flows.

Fast, scalable power integrity verification
With fast, accurate, and scalable digital power integrity analysis, mPower Digital enables full-chip workload analysis for the largest and most complex SOC designs, including artificial intelligence and machine learning.
Fully scalable on commodity hardware
mPower Digital's ability to utilize memory across machines enables massive, cost-effective scaling on heterogeneous networks up to 1000s of cores.

High coverage vectorless analysis
Multiple iterations using a high-coverage vectorless algorithm ensures that user-specified percentage of instances are covered, providing high coverage for accurate analysis.

In-rush analysis for power-gated designs
Simulates turn-on/turn-off of power-gated designs for peak current and turn-on time analysis, eliminating guesswork and minimizing over-simulation.

Before using mPower, we could not do a single-run full chip EM/IR analysis on our 1000+ core 64-bit RISC-V AI chip. Using mPower enables us to run our 24-billion transistor 7nm AI chip on our server farm with fewer resources, and with better turnaround time than we previously thought possible.
Ready to learn more about mPower?
We're standing by to answer your questions! Get in touch with our team today:
Call: 1-800-547-3000
mPower Consulting Services
We help you adopt, deploy, customize, and optimize your power analysis environments. Direct access to engineering and product development lets us tap into deep domain and subject matter expertise.
Join the IC design community
Join the discussion on new topics, features, content and technical experts.
Support center
The Siemens Support Center provides you with everything in one easy-to-use location -
knowledgebase, product updates, documentation, support cases, license/order information and more.