Skip to main content
พื้นหลังสีน้ำเงินเข้มแบบทึบของ Siemens
Gencellicon

Clock Analyzer

Clock Analyzer is a clocking logic visualization, analysis and verification tool. Used in pre-CTS clocking analysis and post-CTS clock tree verification, it helps designers to understand clock propagation and topology and merge points to debug clock tree issues, skew groups and any mode conflicts.

Advanced timing constraint capabilities with Excellicon

Acquisition enables SoC designers to accelerate design closure and enhance constraint correctness with management.

Why Clock Analyzer?

Clock Analyzer generates a detailed visual diagram of clocking architecture, clock logic, the clock topology and waveforms, helping the understanding of clock propagation across SOC and the ability to simplify the clocking diagram for easy readability. Designers can explore the clocking logic in determining the clock interactions, clock tree exceptions, skew groups, mode conflicts or other such information.

Frequently asked questions

Prior to running automated CTS tools, Clock Analyzer can be used to inspect the clocking architecture and generate a detailed visual diagram of the clock logic, including the clock topology and the associated waveforms, in order to understand the clock propagation across the entire SOC. User can automatically visualize the entire clock network, with flexibility to interactively manage logical and physical hierarchies, combinational logic etc., in order to simplify the clocking diagram for easy readability and documentation. Clock Analyzer can also be used to detect intended or unintended changes in the clock network often encountered during the RTL evolution.