Skip to main content

L-Edit MEMS Resources

KEY FEATURES

L-Edit MEMS is the Gold standard for MEMS design. With true native curve support, it is the only tool developed specifically for MEMS and IC design. It is the foundation of the MEMS digital twin, supporting device design, 3D fabrication modeling and simulation through partnerships.

Complete environment for MEMS design

  • True curve support
  • Enhanced Boolean operations
  • Advanced editing support:

    • Object snapping
    • Base point
    • Alignment
    • Chamfer/Fillet
    • Technology configurable
  • Component libraries enabling design reuse
  • Design rule checking
True curve support

MEMS Digital Twin Flow

  • Solid Modeling with SoftMEMS

    • Create a 3D solid model from layout data and fabrication process description
    • Gives 3D graphical representation of MEMS fabrication process
    • Export models to FEM/BEM simulators for 3D Analysis
  • Multi-physics simulation with popular FEM analysis tools

    • Ansys, Comsol and OnScale
MEMS digital twin design flow

Ready to talk to someone today?

We're standing by to answer your questions.

Email us

Get in touch with our sales team: 1-800-547-3000 or 1-503-685-8000