Veloce interfaces - EPGM
Veloce Ethernet Packet Generation and Monitor (EPGM) complements the emulation or prototyping flow by offering advanced virtual Ethernet traffic generation and in-depth debugging.
Veloce interfaces deliver high-performance, scalable and flexible connectivity solutions for advanced verification environments. Designed for seamless integration with the Veloce hardware-assisted verification platform, they enable rapid prototyping, emulation and system debugging.

Veloce interfaces enable rapid and reliable communication with high data transfer rates, low latency, and robust signal integrity across emulation and prototyping.
Veloce interfaces remain flexible and configurable to meet diverse market and application requirements.
Veloce interfaces are tightly integrated into all of the Veloce Ecosystem, delivering high reliability.