Skip to main content

Why the Veloce Power app?

Veloce Power app generates precise power profiles by analyzing the design under realistic workloads and test scenarios, leveraging standard libraries. Profiling can be targeted to specific IPs and subcomponents with results broken down into register, clock, memory and combinational power trends. These profiles support power trend analysis and peak detection.

Additionally, a logical heatmap is generated which can indicate the power density at any given time in simulation. The power trend has a high correlation with sign-off power tools. Since the Veloce platform has full internal visibility, enabling power profiling requires no additional emulation capacity to achieve full accuracy.

The flow is available for both register-transfer level (RTL) and gate-level netlist designs. For deep analysis, the power trend analysis graphic-user interface (GUI) enables various dashboards such as energy trend, power trend, and register toggle ratio (percentage of Q toggles vs total number of registers). Features like time zone identification and selection let the user identify areas of interest for further analysis and to generate time zone files for stimulus generation and power tools.

Key Features:

  • Generates power trends for both RTL and netlist in the context of realistic workloads and identifies peak power periods.
  • Generate streaming data for application program-interface (API) / fast-signal database (FSDB) / or switching activity interchange format (SAIF) for power tools for and full SoC power aware verification with unified power format (UPF).
  • Automatically extracts state and state transition coverage metrics to identify gaps and develop additional scenarios to close them.
  • Built-in static and dynamic assertions detect issues early, and advanced debug tools (such as corruption disabling and x-aware waveform dumps) simplify debugging across hardware and software layers.

Key attributes

Data generation for power tools

Veloce Power App provides file-based outputs for cycle-accurate power analysis using Fast-Signal Database (FSDB) / and for average power using Switching Activity Interchange Format (SAIF). Streaming APIs also reduce disk usage and processing time by providing only essential data to downstream power tools.

HAV Visualizer Screenshot - Report.

Power-aware verification with UPF

Full SoC emulation with Unified Power Format (UPF) finds power-related issues typically missed in simulation, especially under long tests and realistic workloads. Veloce Power App instruments power-aware logic automatically and supports both on-chip and off-chip power management controllers.

HAV Power Graphing.

Coverage for power-aware verification

Like functional verification, power-aware verification relies on comprehensive coverage. Veloce Power App automatically extracts state and state transition coverage metrics, helping users identify gaps and develop additional scenarios to close them.

HAV Power Graphing.

Related resources