Skip to main content

Why flame detectors?

Highly sensitive and accurate fire detection is fundamental to maintaining safe working conditions, especially in explosive environments.

Siemens FDF242 and FDF242-EX flame detectors provide sensitive, accurate fire detection for industrial settings allowing you to detect smokeless liquid and gas fires plus smoke-producing open fires, indoors and outdoors.

Siemens’ flame detectors:

  • Solve the challenge of rapid, precise fire localization.
  • Utilize robust steel design for durability in harsh conditions.
  • Enable real-time performance data with cloud-based operations.
Siemens Flame Detector FDF242.

ประโยชน์ที่สำคัญ

Simplify and improve your system

Simplify installation and reduce setup time with deep system integration and loop power. Improve reliability using an integrated line separator for uninterrupted 24/7 operations.

Achieve high fire sensitivity and compliance

Meet the requirements of fire sensitivity class 1 in accordance with EN 54-10. Benefit from integrated user interfaces and six parameter sets for precise configuration.

Proactively manage maintenance with cloud data

Featured capabilities