Skip to main content

Why SIHARBOR?

Ports face increasing pressure to reduce emissions, noise, and vibrations from berthed ships, especially as urbanization brings more people close to harbors. Traditional ship generators contribute to air pollution, emissions, and operational costs. Without a shore connection system, ports risk non-compliance with environmental regulations, while continued use of onboard generators leads to higher fuel consumption and negative impacts on local communities. SIHARBOR addresses these challenges by enabling ships to draw power from the local grid, allowing them to shut down their engines while docked. This solution provides a fast, flexible, and reliable connection via a cable management system, supporting all vessel types and berth configurations. The result is improved air quality, reduced operational costs, and a future-ready port infrastructure.

ประโยชน์ที่สำคัญ

Reduced emissions and noise in ports

SIHARBOR enables berthed ships to shut down their diesel generators and draw power from the local grid, improving air quality and reducing noise and vibrations in port areas.

Flexible connection for all vessel types

The system's cable management and adaptable design allow installation at any port, supporting various berth topologies and power needs. It supplies cruise liners, container ships, and ferries, ensuring universal compatibility.

Lower operational and maintenance costs

By using shore power, ships reduce fuel consumption and maintenance costs associated with running onboard generators. Ports can offer discounts for shore power use, creating economic incentives for sustainable operations.

Featured capabilities

Discover how others use SIHARBOR

Dr. Dirk Claus, กรรมการผู้จัดการ Port of Kiel

Port of Kiel brings ships to the socket

Regeneratively generated power supplies two berthed ships in parallel at Port of Kiel, reducing vibrations, noise and CO₂ emissions by 12,000 metric tons annually, with full performance transparency via SENTRON powermind. .

customer stories

SIHARBOR References

Reference: Port of Kiel - Shore Power System

Shore power for two ships in parallel

Regeneratively generated power supplies two berthed ships in parallel at Port of Kiel, reducing vibrations, noise and CO₂ emissions by 12,000 metric tons annually, with full performance transparency via SENTRON powermind.

SIHARBOR Aida

Flexible connections for different ship types

Safe and flexible routing accommodates different ship types and quay positions. Proven in operation, the solution provides high flexibility, safety and reliability, while stopping diesel generators reduces emissions.

Pressefeature Landstrom

No noise and vibration during loading at night

At Niedersachsen Ports Cuxhaven, shore power supplies roll-on/roll-off ships via a transformer station and cable feed system with a mobile transfer device, converting the voltage supply to meet ship requirements.