Skip to main content

Why use our High-Power Testing Laboratory?

Our high-power testing lab in Schaltwerk, Berlin, conducts rigorous tests on circuit breakers and medium voltage components. We assess their short-circuit capabilities, capacitive switching, peak-withstanding current, and other vital parameters. With a maximum of 40 kA short-circuit current at 19 kV, our adaptable power setup includes transformers and reactors to meet your requirements.

Reactors for motor switching high voltage lab Berlin

Key benefits

Use an adaptable setup

Our portfolio includes short-circuit tests, switching capacity tests, short-time and peak-withstand current tests, load current switching tests, electrical endurance tests, and making capacity tests for earthing switches.

Access high performance equipment

Conduct your tests with confidence. The maximum generator output is 1300 MVA and the maximum short-circuit current (single and three phase[peak/rms]) is 105/40 kA.

Trust an accredited lab

Our high-power testing laboratory at Schaltwerk, Berlin, is accredited and meets the requirements according to DIN EN ISO/IEC 17025:2018 for conformity assessment activities: accreditation scope PEHLA and PSW.

Featured capabilities