ทำไม Protection & Monitoring of Industrial Environments?
-Integration through SINEMA Remote Connect from Siemens
-Protection of critical assets and the preservation of process integrity
-Secure connection (VPN) between plant and central server
-User-friendly interface
-Faster communication
-No requirement for using CMD
ประโยชน์
- Comprehensive Protection: 24/7 protection against incidents and intruders from any source or type of attack
- Proactive Threat Management: Keeps industrial environments informed about potential threats
- Reduced Vulnerability Window: Limits the time hackers have to compromise the system undetected
- Enhanced Incident Response: Rapid and informed response to security incidents
สำรวจแหล่งข้อมูลและผลิตภัณฑ์ที่เกี่ยวข้อง
ข้อมูลและแหล่งข้อมูลเพิ่มเติม
เงื่อนไขเบื้องต้น
Integration through SINEMA RC