Skip to main content

Why DELTA surface switch and socket program?

The DELTA surface switch and socket program enhances electrical installations. Ensure reliable power connections in damp environments like garages, laundry rooms, laboratories or outdoor areas.

Damp environments can cause electrical risks, and you need reliable protection. The DELTA surface switch and socket program solves this with its splash-proof IP44 design. The robust construction safeguards against moisture and environmental stressors for operational safety and continuity.

The IP44 splash-proof design protects against water splashes to prevent electrical hazards. Housings and covers made of flame-retardant polycarbonate offer impact resistance and durability in extreme temperatures. This robust construction reduces replacement frequency to save you time and maintenance costs.

ประโยชน์ที่สำคัญ

Improve electrical installation safety

Protect your electrical installations in challenging damp environments. The design and IP44 rating minimize risks to provide a secure and reliable electrical system.

Operate reliably in harsh conditions

Rely on components designed for the toughest conditions like extreme heat and cold. The flame-retardant and impact-resistant polycarbonate construction delivers consistent performance and longevity.

Simplify installation and maintenance

Install switches and socket outlets safely and easily, even in damp rooms. The straightforward design and durable materials reduce complexity, allowing for efficient setup and minimal maintenance.

Featured capabilities