Skip to main content

Why Connect Gateways?

The Connect Gateways connect building devices to cloud applications like Building Operator or Building X through the internet. The devices offer multi-protocol support including BACnet, Modbus, FCnet or C-WEB and easy commissioning to connect a wide range of Siemens and third-party building products quickly and efficiently.

Connect Gateways provide cloud connectivity via ethernet network and allow the smart selection of relevant data points from field devices like building automation controllers, sensors, meter and fire control panels. They pre-process data locally before sending it to the cloud thanks to their edge technology. The data is used by cloud applications such as Building Operator or Building X.

With the Connect Gateways, it's easy to digitalize your service business. There is no need for additional servers, software or network management. Software updates and security patches happen automatically.

e6fde388-a70a-46c6-af10-8563c85f335d - x200-infographic original

ประโยชน์ที่สำคัญ

Connect to a variety of applications

Gather building data and provision on many supported cloud applications, including Operations Manager, Building X Fire Apps, Building Operator, Cerberus Cloud Apps and Sinteso Cloud Apps.

Configure devices easily

Through Connect Gateways you can easily change the configuration of your devices. For example, you can set the point of a room controller or adjust the valve positioning. Monitor and command with confidence.

Transmit data safely

Transmit encrypted data from one network to another through the internet without major IT infrastructure changes.

Featured capabilities