Skip to main content

Why Building X Fire Install Suite?

The Building X Fire Install Suite integrates the Fire Install mobile app with the Fire Field Assist hardware, paired reliably over Bluetooth.

The suite provides an efficient fire safety installation process with fewer errors, serving as the foundation for well-functioning fire safety systems. Its intuitive handling and superior user experience are designed for both seasoned and novice installers and technicians. It empowers installers and technicians to perform comprehensive line testing, auto-addressing, diagnostics, and in-app troubleshooting. The one-step data export ensures a seamless handover to the commissioning engineer.

Fire Install Suite - FI FFA image 2_1920x1080

Once mounting is completed with Building X Fire Install, Fire Field Assist seamlessly supports the installation workflow in combination with Building X Fire Install.

Auto-addressing in one click, line testing becomes faster and more efficient, with immediate confirmation of loop and detector integrity. Errors, rework, and repeat site visits are reduced, and complete test and documentation reports can be handed over to the Commissioning Engineer in one step data export.

Key benefits

Boost efficiency – from installation to commissioning

Minimizing re-work

Digitizing the installation workflow streamlines traditional manual tasks, significantly reducing error rates and minimizing rework. This accelerates productivity and shortens overall installation time.

Rapid fault resolution

For line testing, the in‑app troubleshooting guide provides fault‑code interpretation and corrective actions, enabling efficient fault resolution and reducing unnecessary return visits and on‑site time.

Faster system deployment

One-step data export/import enables direct processing within the system configuration tools, eliminating additional rework or quality-control redundancies.

Key features

Easy handling for user-friendly installation

Fire Install Suite - Line testing_1920x1080

Line testing

Fire Install Suite - Export_1920x1080

Export reports

Fire Install Suite - Troubleshooting_1920x1080

In-app troubleshooting

Fire Install Suite - Line output activaction_1920x1080

Line output activation

Fire Field Assist Line Testers

Available in ETL and EN Certified Models

Fire Install Suite - FFA EN_1920x1080

Fire Field Assist EN

Fire Install Suite - FFA UL side Card slot 1920x1080

Fire Field Assist UL