Skip to main content

MySQL Connector ขับเคลื่อนโดย Axtesys

We are an innovative technology company specializing in software development and the seamless integration of complex interfaces. From conception and implementation to ongoing maintenance, we develop robust and scalable software solutions precisely tailored to our clients' individual needs. Our focus is on optimizing our partners' digital systems through efficient data exchange processes and cross-system connectivity, thereby providing them with a crucial competitive advantage. With our in-depth technical expertise and an agile approach, we drive digital transformation forward.

ทำไม MySQL Connector?

The axtesys SQL Connectors provide critical connectivity between Siemens Industrial Edge devices and your enterprise SQL Server databases, eliminating the challenges of custom connectivity solutions. With support for up to 1,000 configurable datapoints and multiple concurrent database connections per app instance, it offers the scalability required for enterprise-wide deployment.

Image security

ประโยชน์

  • Advanced Data Protection: Intelligent buffering mechanism automatically stores up to 1000 datapoints during connection interruptions and transmits them once connectivity is restored, ensuring critical production information integrity with configurable heartbeat frequencies from 10ms to 500h.
  • Streamlined Configuration Process: Full integration with Siemens Common Configurator eliminates complex setup procedures, allowing engineers to configure up to 1,000 datapoints and multiple database connections using familiar interfaces, significantly reducing deployment time.
  • Enterprise-Ready Scalability: Available for up to 3 database-connections with support for up to 4 database types per Edge device, enabling cost-effective scaling from pilot projects to multi-site implementation while maintaining consistent performance.

ความสามารถที่โดดเด่น

แอปพลิเคชั่นในโลกแห่งความเป็นจริง

Select...
Zero-Defect Production Through Data Integration

Zero-Defect Production Through Data Integration

Integrate production line data with quality management systems to ensure component traceability and early defect detection. Bidirectional data exchange enables real-time parameter adjustments based on quality metrics, while buffering capabilities ensure zero data loss during manufacturing processes.

คำถามที่พบบ่อย

สำรวจแหล่งข้อมูลและผลิตภัณฑ์ที่เกี่ยวข้อง

ข้อมูลและแหล่งข้อมูลเพิ่มเติม

เงื่อนไขเบื้องต้น

Industrial Edge Hub Access

Common Configurator (necessary to configure connectors)