ทำไม LoRaWAN Manageable Beacon – IP68/IK08 casing?
This innovative robust beacon can be configured through BLE using the Abeeway mobile app and managed over the air using any LoRaWAN network, so supervision (e.g. battery level) and configuration can be centralized. The intrinsically safe design supports the stringent requirements of IECEx/ATEX zone 0, including both gas and dust risks. Support for the Bluetooth® 5.0 standard makes the beacons compatible with all popular smartphones and tablets.