- Spring-loaded or screw-type connection system on the terminals (also ring cable lug connection on request)
- For screw and snap-on mounting on DIN rail
- Short-circuit breaking capacity up to 100 kA
- Trip class 10 (sizes S00-S3)
- Integrated motor protection up to 100 A at +70 °C
- Comprehensive accessories / infeed systems
Rated current:
- Up to +60 ℃ 100 %
- Up to +70 ℃ 87 %
Mechanical service life:
- 250 to 500 switching cycles