Skip to main content
M10 solar equipment design facility
Photovoltaic production

Simulation instead of trial-and-error

M10 Solar Equipment is ramping up production of solar-cell modules using Surface, its innovative cell-strip machine. They used Siemens plant simulation software to help create Surface. The software is also playing a role in determining which processes are best suited to large-scale manufacturing.

M10 Solar Equipment, headquartered in Freiburg, Germany, wants to do nothing less than bring photovoltaic manufacturing back to European shores. For this vision, and to ensure projects get off the ground quickly and cost effectively, the company is counting on its own groundbreaking innovation, coupled with simulation software from Siemens.

The company’s groundbreaking innovation is shingle cell matrix technology, which was jointly developed by M10 Industries and Fraunhofer Institute for Solar Energy Systems ISE. That development was quickly followed in late 2021 by the founding of M10 Solar Equipment GmbH, a joint venture between M10 Industries and automation equipment supplier Zahoransky. The goal: begin producing Surface, a machine the companies invented that can produce photovoltaics using shingle cell matrix technology.

Simulation replaces trial and error

During the machine’s development phase, the team at M10 Solar Equipment asked themselves if the machine would actually be able to process 12,000 cell strips per hour in real operation, as per its design.

Philipp Zahn and Marco Saladin, managing directors of the new M10 Solar Equipment GmbH, were especially interested in getting answers – which were ultimately delivered with Tecnomatix Plant Simulation software. The software simulates complex production systems and processes in easy-to-understand computer models, and it can be used to simulate, visualize, analyze, and optimize production and logistics processes.

Best of all, co-founding company Zahoransky had already been working with simulation software from Siemens for years. “We’d already initiated simulations about ten years ago,” recalls Marco Saladin, who previously worked for Zahoransky. Instead of wasting years on table calculations or trial-and-error loops, they relied on simulation programs for the machine concepts early on. He and Philipp Zahn reckon that they’ve achieved time savings of about 30 percent over the entire course of the project thanks to the simulations.

Make decisions faster

“We were able to make fast and reliable decisions and evaluate different scenarios at an early point in the Surface development phase. Simulation helped us design the layout, control logic, and resource dimensioning,” says Marco Saladin. “With Tecnomatix Plant Simulation, we could quickly find the best design for our interconnection system and also achieve maximum throughput,” adds Philipp Zahn. This both shortened the initial phase of production and eliminated time-consuming and costly corrective measures later in the production process.

On the way to gigafactories

With Surface, M10 is looking to play a key role in bringing large-scale solar-cell manufacturing back to Europe. “If we want to make a substantial contribution to the energy transition in Europe, we have to revive photovoltaic production here at home. Our research expertise, product innovations, and historically strong mechanical engineering can be a huge help,” says Marco Saladin.

This means gigafactories. “For this scale, simulations are indispensable. They become the most important tool for enabling a fast start at a realistic cost,” Marco Saladin adds.

Also here, Tecnomatix Plant Simulation is the software of choice. It is often used in complete line concepts to optimize throughput, eliminate bottlenecks, and minimize inventory. To analyze the effects of different production versions, the simulation models take into account in-house and external supply chains, production resources, and business processes. At the same time, M10 can evaluate different line control strategies and synchronize the main and auxiliary lines. In addition, Tecnomatix Plant Simulation can help M10 define complex material-flow rules and monitor their effect on the line’s performance.

Two gentlemen dressed in suits looking at the camera sitting on the staircase

Marco Saladin (left) and Philipp Zahn are responsible for the fortunes of M10 Solar Equipment GmbH as managing directors. (Copyright: M10 Solar Equipment)

Inside the M10 solar facility, Surface MO

SURFACE, the production plant for the production of shingle matrix solar modules, reached series production after only seven months of development. (Copyright: M10 Solar Equipment)

Diagram of surface solar panel production facility

Before series production of shingle matrix solar modules started, M10 Solar Equipment used plant simulation software Tecnomatix to design layout, control logic and resource dimensioning. (Copyright: M10 Solar Equipment)

Diagram of surface solar module production line

Tecnomatix Plant Simulation can also be used to simulate a complete module production line. (Copyright: M10 Solar Equipment)

“Sustainability requires greater energy efficiency, renewable energy sources, and new technical solutions. We must learn to use renewable energy more efficiently and optimize processes.”
Philipp Zahn, Managing Director of M10 Solar Equipment GmbH
“In Siemens we’ve found a team player with whom we can collaborate to bring the solar industry up to the highest technological level.”
Philipp Zahn and Marco Saladin, Managing Directors of M10 Solar Equipment GmbH

เริ่มต้นการเดินทางของคุณ