Skip to main content

Find EMC and type test centers

Discover trusted electromagnetic compatibility (EMC) testing at Siemens’ test centers, available for both internal and external customers. We are accredited by Deutsche Akkreditierungsstelle GmbH (DAkkS) and certified by DEKRA and UL, so our test reports are recognized worldwide.

A Siemens power plant with a control panel and a power switch turned on.

Testing and certification you can trust

EMC testing is essential for products that generate electromagnetic energy. Siemens’ EMC test centers can perform:

  • Electromagnetic and radiated emissions testing
  • Environmental testing for climatic stress, including heat, cold, humidity and marine
  • Environmental testing for mechanical stress, like vibration, shock, noise and pack drop
  • Measurement of magnetic and electric fields
  • Testing and certification for CE and UL standards

EMC-Seminars; Seminar registration

Electromagnetic compatibility (EMC)

Find EMC testing at:

  • EMC-Center Erlangen
  • Type Test Center Karlsruhe

Equipment safety and climatic stress testing

Test the safety of electrical equipment and perform climatic environmental testing at:

  • Type Test Center Karlsruhe

Mechanical stress testing

Perform environmental testing for mechanical stress at:

  • Type Test Center Karlsruhe
An anechoic chamber has pyramid panels, pink platform, blue structures and metal equipment left, and yellow markings.

EMC-Center Erlangen: Laboratory

Address:
Günther Scharowsky-Str. 21
91058 Erlangen

About us: We are a DAkkS accredited testing laboratory according to DIN EN ISO/IEC 17025.

Our services:

  • EMC measurements and tests:

    • IEC and EN standards for CE marking
    • FCC for approval in the United States
    • KS C standards for approval in Korea
    • Marine approval
  • On-site EMC measurements and tests as well as troubleshooting for customer systems
  • Measurement and tests at the laboratory or on-site according to MIL-STD and VG
  • Radio measurements on products with already approved radio module (combined equipment) for RED

Article 3.2

  • Support for measurement and test planning up to preparation of a test plan
  • Consulting on EMC problems
  • Support in improving the EMC of products and systems, also during development phase
  • EMC seminars

EMC-Center Erlangen: Engineering

Address:
Günther Scharowsky-Str. 21
91058 Erlangen

About us: We are a DAkkS accredited testing laboratory according to DIN EN ISO/IEC 17025. We specialize in EMC/EMF tests for railway vehicles and railway infrastructure.

As an accredited testing laboratory, we offer comprehensive testing in accordance with national and international standards for railway vehicles, railway infrastructure and components worldwide.

Our railway testing services:

  • Investigation of the compatibility of vehicles with track vacancy detection systems by recording the system feedback (interference currents, in accordance with TR-EMV02, EN 50238)
  • Investigation of the compatibility of vehicles with systems on the track (axle counters and sensors) by measuring the magnetic fields in the track area (in accordance with TR-EMV03, EN 50592, EN 50238)
  • Measurement of electromagnetic emissions from systems and vehicles regarding radio compatibility (EN 50121-3-1, EMV 06, railway radio ÖBB according to 50.02.01)
  • Measurement of magnetic and electric fields regarding the exposure of persons (in accordance with EN 50500)

We also offer the following services:

  • Approval consulting by EBA-recognised experts
  • Inspection activities (DeBo/NoBo) with our co-operation partners
  • Preparation of test plans
  • Troubleshooting and EMC assessment
  • Consultancy on all EMC topics in the railway sector
  • EMC seminars
  • Preparation of EMC plans

EMC/EMF of energy installations:

For energy systems, we carry out simulations in advance as well as measurements for EMC and personal protection after the systems have been installed. Our fields of work include:

  • Simulation of magnetic and electric fields regarding the exposure of persons
  • Simulation of the high-frequency emission of energy systems (HVDC, FACTS) regarding the assessment of radio compatibility
  • Measurement of magnetic and electric fields regarding the exposure of persons
  • Measurement of electromagnetic emissions from energy systems on site
  • Consultancy on all EMC topics in the field of energy systems
A railway vehicle undergoing testing at EMC-Center Erlangen.
A test station for mechanical stress testing at Type Test Center Karlsruhe

Type Test Center Karlsruhe

Address:
Östliche Rheinbrückenstr. 50
76187 Karlsruhe

About us: We are a DAkkS accredited testing laboratory according to DIN EN ISO/IEC 17025. We have the following certifications: UL, FM, IEC/CB scheme, ATEX, IECEx, UKEX, CCC-Ex, marine.

Our services:

  • Tests for CE marking of industrial electronics in accordance with the EMC and Low Voltage Directives
  • Qualification of products for harsh environmental conditions
  • Type test, certification, tests during development

Safety of electrical equipment and certification:

  • Tests in accordance with IEC/EN standards for CE marking in accordance with the Low Voltage Directive and as an SMT laboratory in the CB scheme (via UL/DEMKO)
  • Tests according to UL standards for UL certifications for USA and Canada
  • Ex Zone II certifications: UL-HazLoc, FM, IECEx, ATEX, UKEX, CCC-Ex certification (UL, DEKRA, FM)
  • Scope: IT devices (UL/IEC/EN 62368-1), electrical measurement, control and laboratory devices (UL/IEC/EN 61010)

Electromagnetic compatibility (EMC):

  • EMC measurements and tests at the laboratory:

    • IEC and EN standards for CE marking
    • Marine approval
  • Semi-anechoic chamber: 3 m measurement and test distance

    • Radiated emission measurement in frequency range 150 kHz bis 6 GHz
    • Radiated immunity in frequency range 80 MHz bis 6 GHz (20 V/m up to 1 GHz, 10 V/m up to 6 GHz)
  • 2 shielded cabins: for immunity tests

    • IEC/EN 61000-4-2
    • IEC/EN 61000-4-4
    • IEC/EN 61000-4-5
    • IEC/EN 61000-4-6
  • Test site mains simulations and grid perturbations: single phase

    • Flicker
    • Harmonics
    • Power supply interruptions and variations
    • Inrush current

Environmental testing (mechanical stress):

  • Tests according to IEC/EN standards: vibration, shock, noise, pack drop test
  • Operational and transport tests, tests for marine approval
  • 2 vibration test systems with max. 35 kN, acceleration max. 100 g
  • Precision drop machine for drop tests of hand-held and packaged devices

Environmental testing (climatic stress):

  • Tests according to IEC/EN standards: heat, cold, humidity
  • Operational and storage tests, tests for marine approval
  • Environmental testing chambers from 600 liters to 1500 liters, temperature -70°C to +180°C, relative humidity 10% to 98%

เริ่มต้นการเดินทางของคุณ