Skip to main content
Operator using industrial touchscreen interface with digital fingerprint icon in a modern manufacturing setting.

Cybersecurity for defense production environments

Defense production environments are part of the military supply chain. Attacks affect production readiness and downstream capability. Protecting availability and integrity requires a partner who understands IT and OT equally. Not as an IT concern, but as a necessity for safeguarding production.

Cybersecurity follows how operations function

In defense environments, security posture is shaped by assets, dependencies, and operational constraints across OT systems. Exposure emerges where these elements intersect without sufficient visibility.

A focused OT security assessment makes this exposure explicit, revealing attack paths and control gaps that matter operationally and can be addressed within existing constraints.

Watch the video to find out how cybersecurity assessments serve as the crucial first step in an organization's security journey!

The operational reality

Clock icon representing faster time‑to‑market and improved industrial process efficiency.

Uptime defines security decisions

Your environment is engineered for deterministic operation and controlled change. Availability is a production requirement. Security must adapt to your production constraints. Unplanned downtime or change are not acceptable.

Connectivity icon symbolizing integrated industrial systems and seamless data flow.

Connectivity increases exposure

Connected IT and OT enable remote access, supplier-, and data operations. This is essential, but it expands your attack surface. Legacy dependencies and limited patch windows constrain how quickly security controls can be applied.

Security shield icon illustrating industrial protection, system reliability, and risk reduction.

Cyber incidents become operational incidents

In your environment, cyber incidents do not stay in IT. Once OT is affected, quality, safety, certification, and output are at risk. Recovery follows operational and validation constraints, not standard IT timelines.

Security control domains for your production

Illustrated team analyzing digital threats and collaborating on secure industrial network management.

Continuous security monitoring

Shop-floor environments have evolved from isolated systems to highly complex networks lacking visibility into connected assets and normal communication patterns. OT now faces sophisticated attacks including zero-day exploits targeting production systems.

Without comprehensive visibility into network traffic, asset configurations, and system vulnerabilities, detecting abnormal behavior indicating attacks or misconfigurations is impossible. SINEC Security Monitor provides continuous visibility and threat detection through a distributed architecture designed for OT environments. The solution operates entirely on-premises with no internet connection required, ensuring air-gapped production networks remain isolated.

Outcome: Real-time visibility enabling threat detection before production disruption, continuous vulnerability management, regulatory compliance documentation, and operational insights supporting troubleshooting and optimization.

End to end communication based on Zero Trust

Modern production requires secure connectivity across fixed networks, wireless systems, remote access, and cloud-adjacent services. Security must be independent of physical topology.

Identity- and policy-based communication establishes encrypted, explicitly governed connections between participants, enabling horizontal and vertical data flows without exposing systems unnecessarily.

Outcome: Secure connectivity that supports modern production without replacing existing infrastructure.

Close‑up of industrial network hardware with connected cables for high‑performance communication.
Digital lock icon with circuit lines representing secure, future‑proof industrial networks.

Secure communication between automation systems

Production systems continuously exchange critical data: PLCs communicate with SCADA servers, HMIs display real-time process information, engineering workstations download control programs, and MES systems pull production data. Unencrypted communication exposes sensitive manufacturing parameters, proprietary control logic, and quality specifications to interception and manipulation.

Secure communication with TIA Portal and S7-1500/1200 G2 provides integrity through authentication and encryption. End-to-end encryption protects data flows between engineering systems, controllers, and HMI stations.

Outcome: Protected communication preventing data theft and manipulation, maintaining production integrity and intellectual property confidentiality.