GAMMA instabus - Lighting

Daylight improves the well-being. Therefore, lighting and solar protection are controlled in such a way that as much glare-free daylight as possible is used for lighting in a room. The blinds are automatially adjusted according to the sun‘s position. In addition, constant light level control adds the proper amount of artificial light to ensure the desired brightness is maintained at all times. If …
Technical product data on GAMMA-TD
light bulb icon with building
Daylight improves the well-being. Therefore, lighting and solar protection are controlled in such a way that as much glare-free daylight as possible is used for lighting in a room. The blinds are automatially adjusted according to the sun‘s position. In addition, constant light level control adds the proper amount of artificial light to ensure the desired brightness is maintained at all times. If …
Technical product data on GAMMA-TD